Mini saddle slide mounted on roller bearings, aluminium (21035) (21035-060080)

Mini saddle slide mounted on roller bearings, aluminium (21035) 21035-060080

Product Details:

Manufacturer part number: 21035-060080

Brand: NORELEM

Price: 329.46

Delivery time: 4 Days


Technical Data:

C: 30

Tl: 4

Mz: 15.5 Nm

TA: 8

B=Width: 60


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21035-060080

Part Number
21035-060080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C Tl Mz
(Nm)
TA B=Width A N E1 F
(N)
E B1 E3 D L=plate length Gl L1 Mx
(Nm)
I My
(Nm)
Size E2 Weight in kg (ERP)
(kg)

329.46 €

1 4 Days 30415.586017M4184923630.63616.78027510.48.311.62180.3437

Loading...

  1. 1

Basic information

M M3 K M4 Version 1 mounted on roller bearings
Component material steel Main material aluminium Item Mini Saddle Slide
RoHS yes

This page is Mini saddle slide mounted on roller bearings, aluminium (21035), part number 21035-060080.
You can find the detail information about specifications and dimensions on part number 21035-060080.

Variation of this product

Part Number
21035-030050
21035-0300501
21035-030065
21035-0300651
21035-030080
21035-060105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C Tl Mz
(Nm)
TA B=Width A N E1 F
(N)
E B1 E3 D L=plate length Gl L1 Mx
(Nm)
I My
(Nm)
Size E2 Weight in kg (ERP)
(kg)

318.79 €

1 4 Days 1825.263012M31024510101011.7501453.56.32.61-0.0734

318.79 €

1 4 Days 3423.363012M31013110101011.7501452.26.31.91-0.0800

361.34 €

1 4 Days 2447.963012M32036110101011.7651604.76.33.91-0.0970

359.23 €

1 4 Days 4845.263012M32016110101011.7651603.56.32.61-0.0933

420.80 €

1 4 Days 30613.363012M32043210101011.7801759.16.34.51-0.1160

418.73 €

1 4 Days 40427.6126017M4186973630.63616.7105210018.88.316.22180.4668

Tech Support