Spring washer DIN 7980, steel or stainless steel (07304) (07304-01-041)

Spring washer DIN 7980, steel or stainless steel (07304) 07304-01-041

Product Details:

Manufacturer part number: 07304-01-041

Brand: NORELEM

Price: 0.14

Delivery time: 4 Days


Technical Data:

Main material: steel

Surface finish body: galvanised

D=diameter: 4.1

D1=Outside diameter: 7

For=For screws: M4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07304-01-041

Part Number
07304-01-041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D=diameter D1=Outside diameter For=For screws H=Height S=Thickness PL Edelstahl Weight (ERP)
(kg)

0.14 €

1 4 Days steelgalvanised4.17M42.831.2no0.0002

Loading...

  1. 1

Basic information

DIN DIN 7980 Item Spring washer Version 1 for cap screws
RoHS yes

This page is Spring washer DIN 7980, steel or stainless steel (07304), part number 07304-01-041.
You can find the detail information about specifications and dimensions on part number 07304-01-041.

Variation of this product

Part Number
07304-01-030
07304-01-031
07304-01-040
07304-01-050
07304-01-051
07304-01-060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body D=diameter D1=Outside diameter For=For screws H=Height S=Thickness PL Edelstahl Weight (ERP)
(kg)

0.14 €

1 4 Days steelbright3.15.6M32.361no0.0001

0.14 €

1 4 Days steelgalvanised3.15.6M32.361no0.0001

0.14 €

1 4 Days steelbright4.17M42.831.2no0.0002

0.14 €

1 4 Days steelbright5.18.8M53.781.6no0.0004

0.14 €

1 4 Days steelgalvanised5.18.8M53.781.6no0.0004

0.14 €

1 4 Days steelbright6.19.9M63.781.6no0.0004

Tech Support