Clamping disc, steel (07303) (07303-04)

Clamping disc, steel (07303) 07303-04

Product Details:

Manufacturer part number: 07303-04

Brand: NORELEM

Price: 0.18

Delivery time: 4 Days


Technical Data:

Surface finish body: hardened, bright and oiled

D1=Internal diameter: 4.3

D2=Outside diameter: 9

For=For screws: M4

G=thread / for thread: M4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07303-04

Part Number
07303-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body D1=Internal diameter D2=Outside diameter For=For screws G=thread / for thread H=Height S=Thickness Weight (ERP)
(kg)

0.18 €

1 4 Days hardened, bright and oiled4.39M4M41.310.0004

Loading...

  1. 1

Basic information

Main material steel DIN DIN 6796 Item Clamping Disc
Kind of fastening bore Product type washer RoHS yes

This page is Clamping disc, steel (07303), part number 07303-04.
You can find the detail information about specifications and dimensions on part number 07303-04.

Variation of this product

Part Number
07303-05
07303-06
07303-08
07303-10
07303-104
07303-105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface finish body D1=Internal diameter D2=Outside diameter For=For screws G=thread / for thread H=Height S=Thickness Weight (ERP)
(kg)

0.25 €

1 4 Days hardened, bright and oiled5.311M5M51.551.20.0006

0.33 €

1 4 Days hardened, bright and oiled6.414M6M621.50.0013

0.41 €

1 4 Days hardened, bright and oiled8.418M8M82.620.0028

0.48 €

1 4 Days hardened, bright and oiled10.523M10M103.22.50.0058

0.19 €

1 4 Days passivated4.39M4M41.310.0004

0.26 €

1 4 Days passivated5.311M5M51.551.20.0006

Tech Support