Manufacturer part number: 07280-08
Brand: NORELEM
Price: 4.43 €
Delivery time: 4 Days
G=thread / for thread: M8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07280-08
Main material | steel | Item | Cap Nut | Grade | 8 |
---|---|---|---|---|---|
DIN | similar to DIN 1587 | Surface finish body | black oxidised | Kind of fastening | hex head |
Product type | nut | RoHS | yes |
This page is Cap nut similar to DIN 1587, steel (07280), part number 07280-08.
You can find the detail information about specifications and dimensions on part number 07280-08.
Part Number |
---|
07280-05 |
07280-06 |
07280-10 |
07280-12 |
07280-14 |
07280-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | G=thread / for thread |
---|---|---|---|---|---|
3.30 € | 1 | 4 Days | M5 | ||
3.23 € | 1 | 4 Days | M6 | ||
4.94 € | 1 | 4 Days | M10 | ||
5.77 € | 1 | 4 Days | M12 | ||
8.39 € | 1 | 4 Days | M14 | ||
9.51 € | 1 | 4 Days | M16 |