Protective cap, polythene (96500) (96500-01-0108)

Protective cap, polythene (96500) 96500-01-0108

Product Details:

Manufacturer part number: 96500-01-0108

Brand: NORELEM

Price: 2.18

Delivery time: 4 Days


Technical Data:

D1=Internal diameter: 8 mm

Recommended Ø: 1-6 mm

Main colour: red

Weight (ERP): 0.0017 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96500-01-0108

Part Number
96500-01-0108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Internal diameter
(mm)
Recommended Ø Main colour Weight (ERP)
(kg)

2.18 €

1 4 Days 81-6 mmred0.0017

Loading...

  1. 1

Basic information

L=Length(m) 80 Main material polythene Item Protective Cap
L1=effective length(mm) 70 RoHS yes PL Edelstahl no

This page is Protective cap, polythene (96500), part number 96500-01-0108.
You can find the detail information about specifications and dimensions on part number 96500-01-0108.

Variation of this product

Part Number
96500-01-0410
96500-01-1015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Internal diameter
(mm)
Recommended Ø Main colour Weight (ERP)
(kg)

2.28 €

1 4 Days 104-10 mmorange0.0034

2.39 €

1 4 Days 1510-15 mmblue0.0032

Tech Support