Locking ring for flattened shafts, aluminium (07815) (07815-05)

Locking ring for flattened shafts, aluminium (07815) 07815-05

Product Details:

Manufacturer part number: 07815-05

Brand: NORELEM

Price: 34.17

Delivery time: 4 Days


Technical Data:

D1=Internal diameter: 5

D2=Outside diameter: 17

A: 4

L=Length: 24

A1: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07815-05

Part Number
07815-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Internal diameter D2=Outside diameter A L=Length A1 C Weight in kg (ERP)
(kg)

34.17 €

1 4 Days 5174245M4x50.0151

Loading...

  1. 1

Basic information

Main material aluminium Item Locking Ring Version 1 for flattened shafts
RoHS yes

This page is Locking ring for flattened shafts, aluminium (07815), part number 07815-05.
You can find the detail information about specifications and dimensions on part number 07815-05.

Variation of this product

Part Number
07815-06
07815-10
07815-12
07815-16
07815-18
07815-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Internal diameter D2=Outside diameter A L=Length A1 C Weight in kg (ERP)
(kg)

34.17 €

1 4 Days 6175245M4x50.0145

47.55 €

1 4 Days 10259327M5x60.0384

47.55 €

1 4 Days 122511327M5x60.0353

53.86 €

1 4 Days 163414408M6x80.0838

53.86 €

1 4 Days 183416408M6x80.0783

63.91 €

1 4 Days 2045184510M6x100.1647

Tech Support