Manufacturer part number: 07810-05-20
Brand: NORELEM
Price: 4.68 €
Delivery time: 4 Days
SW=key width: 3
D1=Internal diameter: 20
D3=Thread: M4
D2=Outside diameter: 40
B=Thickness: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07810-05-20
Main material | plastic | Component material | stainless steel | Item | Locking Ring |
---|---|---|---|---|---|
Form definition | slitted inside | RoHS | yes | PL Edelstahl | no |
This page is Locking ring slitted inside, plastic (07810), part number 07810-05-20.
You can find the detail information about specifications and dimensions on part number 07810-05-20.
Part Number |
---|
07810-05-25 |
07810-05-30 |
07810-05-40 |
07810-05-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | SW=key width | D1=Internal diameter | D3=Thread | D2=Outside diameter | B=Thickness | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
4.82 € | 1 | 4 Days | 3 | 25 | M4 | 45 | 14 | 0.0200 | ||
4.97 € | 1 | 4 Days | 3 | 30 | M4 | 54 | 14 | 0.0300 | ||
5.64 € | 1 | 4 Days | 3 | 40 | M4 | 60 | 14 | 0.0400 | ||
7.45 € | 1 | 4 Days | 5 | 50 | M6 | 78 | 18 | 0.0500 |