Manufacturer part number: 21518-01-2002
Brand: NORELEM
Price: 16.02 €
Delivery time: 4 Days
D4: 5.5
D5: 9
D1=Shaft diameter: 32
D2=Flange diameter: 54
D3: 43
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21518-01-2002
Part Number
|
---|
21518-01-2002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D4 | D5 | D1=Shaft diameter | D2=Flange diameter | D3 | D=internal diameter | T | Dynamic load rating (N) | Static load rating (N) | L=Length | L1 | B | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.02 € | 1 | 4 Days | 5.5 | 9 | 32 | 54 | 43 | 20 | 5.1 | 862 | 1370 | 45 | 8 | 42 | 0.1332 |
Loading...
Component material | steel | Main material | steel | Item | Linear Ball Bearing |
---|---|---|---|---|---|
Version 1 | with flange | PL Edelstahl | yes |
This page is Linear ball bearing with flange, steel (21518), part number 21518-01-2002.
You can find the detail information about specifications and dimensions on part number 21518-01-2002.
Configure
Basic Attributes
D4
D5
D1=Shaft diameter
D2=Flange diameter
D3
D=internal diameter
T
Dynamic load rating(N)
Static load rating(N)
L=Length
L1
B
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21518-01-1202 |
21518-01-1602 |
21518-01-2502 |
21518-01-3002 |
21518-01-4002 |
21518-01-5002 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D4 | D5 | D1=Shaft diameter | D2=Flange diameter | D3 | D=internal diameter | T | Dynamic load rating (N) | Static load rating (N) | L=Length | L1 | B | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.84 € | 1 | 4 Days | 4.5 | 7.5 | 22 | 42 | 32 | 12 | 4.1 | 510 | 784 | 32 | 6 | 32 | 0.0572 | ||
15.36 € | 1 | 4 Days | 4.5 | 7.5 | 26 | 46 | 36 | 16 | 4.1 | 578 | 892 | 36 | 6 | 35 | 0.0721 | ||
22.51 € | 1 | 4 Days | 5.5 | 9 | 40 | 62 | 51 | 25 | 5.1 | 980 | 1570 | 58 | 8 | 50 | 0.2627 | ||
28.77 € | 1 | 4 Days | 6.6 | 11 | 47 | 76 | 62 | 30 | 6.1 | 1570 | 2740 | 68 | 10 | 60 | 0.4221 | ||
47.38 € | 1 | 4 Days | 9 | 14 | 62 | 98 | 80 | 40 | 8.1 | 2160 | 4020 | 80 | 13 | 75 | 0.8568 | ||
115.45 € | 1 | 4 Days | 9 | 14 | 75 | 112 | 94 | 50 | 8.1 | 3820 | 7940 | 100 | 13 | 88 | 1.3100 |