Rotary-table plain bearing, aluminium (21245-01) (21245-01-1116060)

Rotary-table plain bearing, aluminium (21245-01) 21245-01-1116060

Product Details:

Manufacturer part number: 21245-01-1116060

Brand: NORELEM

Price: 304.58

Delivery time: 4 Days


Technical Data:

D4: 60 mm

D5: 5.5 mm

H=Height: 33 mm

H1: 10 mm

Static axial load rating: 50000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21245-01-1116060

Part Number
21245-01-1116060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D4
(mm)
D5
(mm)
H=Height
(mm)
H1
(mm)
Static axial load rating
(N)
Dynamic axial load rating
(N)
Static radial load rating
(N)
Dynamic radial load rating
(N)
E1 E2 D1
(mm)
D2
(mm)
D3
(mm)
D=outside diameter
(mm)
Tilt moment max.
(Nm)
Rev. limit n max. rpm K1=For screw D6
(mm)
D7
(mm)
A
(mm)
Weight (ERP)
(kg)

304.58 €

1 4 Days 605.53310500001500010000300010X36°20X18°14513074160800200ISO 4762 M5M51034.51.0500

Loading...

  1. 1

Basic information

Component material plastic Main material aluminium Item Rotary-table plain bearing
RoHS yes

This page is Rotary-table plain bearing, aluminium (21245-01), part number 21245-01-1116060.
You can find the detail information about specifications and dimensions on part number 21245-01-1116060.

Variation of this product

Part Number
21245-01-1108020
21245-01-1110030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D4
(mm)
D5
(mm)
H=Height
(mm)
H1
(mm)
Static axial load rating
(N)
Dynamic axial load rating
(N)
Static radial load rating
(N)
Dynamic radial load rating
(N)
E1 E2 D1
(mm)
D2
(mm)
D3
(mm)
D=outside diameter
(mm)
Tilt moment max.
(Nm)
Rev. limit n max. rpm K1=For screw D6
(mm)
D7
(mm)
A
(mm)
Weight (ERP)
(kg)

176.25 €

1 4 Days 204.524815000400023006006X60°6X60°70603180100300DIN 7984 M4M4403.50.1945

196.18 €

1 4 Days 304.52910270007000500015008X45°8X45°918242.5100200250DIN 7984 M4M4584.50.4020

Tech Support