Stepper motor (85000) (85000-170043)

Stepper motor (85000) 85000-170043

Product Details:

Manufacturer part number: 85000-170043

Brand: NORELEM

Price: 113.13

Delivery time: 4 Days


Technical Data:

L4: 15

E: 4.5

L2: 0.9

D: 5

L=Length max.: 47


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

85000-170043

Part Number
85000-170043
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L4 E L2 D L=Length max. D2 A L1 D1 B=Width L3 Size Nom. Tension
(VDC)
Retaining torque
(Nm)
Phase current
(A)
Phase resistance
(Ohm)
Inductivity
(mH)
Moment of inertia
(kgcm²)
S Weight in kg (ERP)
(kg)

113.13 €

1 4 Days 154.50.9547M03x4.5312022422NEMA 175.60.431.71.652.80.068-0.3302

Loading...

  1. 1

Basic information

Item Stepper Motor Step angle 1.8 No. of braids 4
RoHS yes

This page is Stepper motor (85000), part number 85000-170043.
You can find the detail information about specifications and dimensions on part number 85000-170043.

Variation of this product

Part Number
85000-230180
85000-340820
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L4 E L2 D L=Length max. D2 A L1 D1 B=Width L3 Size Nom. Tension
(VDC)
Retaining torque
(Nm)
Phase current
(A)
Phase resistance
(Ohm)
Inductivity
(mH)
Moment of inertia
(kgcm²)
S Weight in kg (ERP)
(kg)

158.59 €

1 4 Days 155.8-6.35805.147.1420.638.1571.6NEMA 2362313.80.4851.0260

341.78 €

1 4 Days 2513-141206.569.63773861.6NEMA 347.28.460.65.83.293.7000

Tech Support