Stepper motor with positioning control (85000) (85000-10-340820)

Stepper motor with positioning control (85000) 85000-10-340820

Product Details:

Manufacturer part number: 85000-10-340820

Brand: NORELEM

Price: 1,892.73

Delivery time: 4 Days


Technical Data:

L4: 25

E: 13

D: 14

D2: 6.5

A: 69.6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

85000-10-340820

Part Number
85000-10-340820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L4 E D D2 A L1 D1 B=Width L3 Size Retaining torque
(Nm)
Phase current
(A)
Moment of inertia
(kgcm²)
S H L5 A2 D3 A1 L6 Motor voltage
(VDC)
Interfaces Weight in kg (ERP)
(kg)

1,892.73 €

1 4 Days 2513146.569.63773861.6NEMA 348.2adjustable up to 6.33.69129.2183---34+24 - +60digital I/O or cycle/direction4.4300

Loading...

  1. 1

Basic information

Item Stepper Motor Version 1 with positioning control Control voltage(VDC) +24 - +36
Current reduction adjustable Inputs 6 (+24 - +36 V DC) Outputs 2 (+24 V DC)
Step resolution 1/8, 1/4, 1/2, 1/1 Encoder integrated for monitoring the position RoHS yes

This page is Stepper motor with positioning control (85000), part number 85000-10-340820.
You can find the detail information about specifications and dimensions on part number 85000-10-340820.

Variation of this product

Part Number
85000-10-170043
85000-10-230200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L4 E D D2 A L1 D1 B=Width L3 Size Retaining torque
(Nm)
Phase current
(A)
Moment of inertia
(kgcm²)
S H L5 A2 D3 A1 L6 Motor voltage
(VDC)
Interfaces Weight in kg (ERP)
(kg)

891.11 €

1 4 Days 154.55M03x4.5312022422NEMA 170.43adjustable up to 1.70.068-907843.55.23324+24 - +48digital I/O bac, cycle/direction bac0.5339

934.01 €

1 4 Days 155.86.354.547.1420.638.157.41.6NEMA 232adjustable up to 30.39590109285.24724.4+24 - +48digital I/O bac, cycle/direction bac1.3200

Tech Support