Manufacturer part number: 10921-220X2000
Brand: NORELEM
Price: 42.20 €
Delivery time: 4 Days
Component colour: grey
ESD electrostatic discharging: no
Weight (ERP): 0.7750 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10921-220X2000
L=Length | 2000 | Form | B | Component material | polypropylene |
---|---|---|---|---|---|
Main material | steel | Surface finish body | galvanised | Form definition | with wheel flange |
RoHS | yes | PL Edelstahl | no |
This page is Roller track steel, form B (10921), part number 10921-220X2000.
You can find the detail information about specifications and dimensions on part number 10921-220X2000.
Part Number |
---|
10921-211X2000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Component colour | ESD electrostatic discharging | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|
77.00 € | 1 | 4 Days | black | yes | 0.8150 |