Disc spring DIN EN16983, steel phosphated and lubricated (07360) (07360-090)

Disc spring DIN EN16983, steel phosphated and lubricated (07360) 07360-090

Product Details:

Manufacturer part number: 07360-090

Brand: NORELEM

Price: 1.12

Delivery time: 4 Days


Technical Data:

E: 1

F: 450.6 N

D1=Internal diameter: 9.2

H1: 0.4

H=Height: 1.4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07360-090

Part Number
07360-090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
E F
(N)
D1=Internal diameter H1 H=Height D2=Outside diameter G=thread / for thread Weight (ERP)
(kg)

1.12 €

1 4 Days 1450.69.20.41.418M90.0014

Loading...

  1. 1

Basic information

Main material steel Item Disc Spring DIN EN DIN EN16983
Surface finish body phosphated and lubricated Kind of fastening bore Product type washer
RoHS yes PL Edelstahl no

This page is Disc spring DIN EN16983, steel phosphated and lubricated (07360), part number 07360-090.
You can find the detail information about specifications and dimensions on part number 07360-090.

Variation of this product

Part Number
07360-060
07360-061
07360-070
07360-100
07360-101
07360-102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
E F
(N)
D1=Internal diameter H1 H=Height D2=Outside diameter G=thread / for thread Weight (ERP)
(kg)

0.68 €

1 4 Days 0.51206.20.350.8512.5M60.0004

0.68 €

1 4 Days 0.5133.56.20.350.8512M60.0003

0.70 €

1 4 Days 0.8283.87.20.31.114M70.0007

1.12 €

1 4 Days 1.1548.210.20.451.5520M100.0019

1.12 €

1 4 Days 0.9411.710.20.551.4520M100.0015

1.12 €

1 4 Days 0.8304.310.20.551.3520M100.0014

Tech Support