Manufacturer part number: 26095-12-1053005
Brand: NORELEM
Price: 8.82 €
Delivery time: 4 Days
D1=Internal diameter: 10.5
D2=Outside diameter: 30
S1: 5
N=number of mounting holes: 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26095-12-1053005
Main material | brass | Item | Spring Plate | Surface finish body | bright |
---|---|---|---|---|---|
RoHS | yes | PL Edelstahl | no | Weight (ERP)(kg) | 0.0100 |
This page is Spring plate for elastomer buffers, brass (26095), part number 26095-12-1053005.
You can find the detail information about specifications and dimensions on part number 26095-12-1053005.
Configure
Part Number |
---|
26095-12-0652004 |
26095-12-0852504 |
26095-12-1354005 |
26095-12-1355005 |
26095-12-1656006 |
26095-12-1658006 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Internal diameter | D2=Outside diameter | S1 | N=number of mounting holes |
---|---|---|---|---|---|---|---|---|
6.42 € | 1 | 4 Days | 6.5 | 20 | 4 | 16 | ||
8.22 € | 1 | 4 Days | 8.5 | 25 | 4 | 20 | ||
9.45 € | 1 | 4 Days | 13.5 | 40 | 5 | 32 | ||
13.70 € | 1 | 4 Days | 13.5 | 50 | 5 | 40 | ||
18.62 € | 1 | 4 Days | 16.5 | 60 | 6 | 50 | ||
28.19 € | 1 | 4 Days | 16.5 | 80 | 6 | 63 |