Protective cap, form A square, polythene black, for square tubing (29056) (29056-06-2020)

Protective cap, form A square, polythene black, for square tubing (29056) 29056-06-2020

Product Details:

Manufacturer part number: 29056-06-2020

Brand: NORELEM

Price: 0.52

Delivery time: 4 Days


Technical Data:

L=Length: 24 mm

H=Height: 2 mm

A: 20 mm

Weight (ERP): 0.0100 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29056-06-2020

Part Number
29056-06-2020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
H=Height
(mm)
A
(mm)
Weight (ERP)
(kg)

0.52 €

1 4 Days 242200.0100

Loading...

  1. 1

Basic information

Main colour black Form A Version 2 for square tubing
Main material polythene Item Protective Cap Form definition square
RoHS yes PL Edelstahl no

This page is Protective cap, form A square, polythene black, for square tubing (29056), part number 29056-06-2020.
You can find the detail information about specifications and dimensions on part number 29056-06-2020.

Variation of this product

Part Number
29056-06-2525
29056-06-3030
29056-06-4040
29056-06-5050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
H=Height
(mm)
A
(mm)
Weight (ERP)
(kg)

0.80 €

1 4 Days 232250.0130

0.90 €

1 4 Days 232300.0170

1.85 €

1 4 Days 283400.0220

2.03 €

1 4 Days 282500.0250

Tech Support