Washer round, carbon steel (01280) (01280-01X20)

Washer round, carbon steel (01280) 01280-01X20

Product Details:

Manufacturer part number: 01280-01X20

Brand: NORELEM

Price: 88.28

Delivery time: 4 Days


Technical Data:

D=diameter: 140 mm

S=Height: 20 mm

Weight (ERP): 2.4390 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01280-01X20

Part Number
01280-01X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
S=Height
(mm)
Weight (ERP)
(kg)

88.28 €

1 4 Days 140202.4390

Loading...

  1. 1

Basic information

Version 1 round Main material high carbon steel Item Washer
RoHS yes

This page is Washer round, carbon steel (01280), part number 01280-01X20.
You can find the detail information about specifications and dimensions on part number 01280-01X20.

Variation of this product

Part Number
01280-01X16
01280-01X25
01280-02X16
01280-02X20
01280-02X25
01280-03X16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
S=Height
(mm)
Weight (ERP)
(kg)

75.39 €

1 4 Days 140161.9450

96.79 €

1 4 Days 140253.0020

102.44 €

1 4 Days 180163.2200

114.25 €

1 4 Days 180204.0200

132.45 €

1 4 Days 180255.0000

128.93 €

1 4 Days 220164.8000

Tech Support