Protective net mat for transport (96510) (96510-078011804)

Protective net mat for transport (96510) 96510-078011804

Product Details:

Manufacturer part number: 96510-078011804

Brand: NORELEM

Price: 6.97

Delivery time: 4 Days


Technical Data:

Main colour: black

Version 1: for transport

Version 2: -

G=Weight: 900 g/m

Main material: polythene


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96510-078011804

Part Number
96510-078011804
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Version 1 Version 2 G=Weight
(g/m)
Main material LB=Dimensions W=Mesh size Mat thickness Packaging unit PL Edelstahl Weight (ERP)
(kg)

6.97 €

1 4 Days blackfor transport-900polythene780x1180 mm4X4 mm3.7 mm--0.4150

Loading...

  1. 1

Basic information

Item Net Protective Mat RoHS yes

This page is Protective net mat for transport (96510), part number 96510-078011804.
You can find the detail information about specifications and dimensions on part number 96510-078011804.

Variation of this product

Part Number
96510-075010000007
96510-07505000011
96510-07507500010
96510-078011806
96510-081050000208
96510-102050000203
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Version 1 Version 2 G=Weight
(g/m)
Main material LB=Dimensions W=Mesh size Mat thickness Packaging unit PL Edelstahl Weight (ERP)
(kg)

283.89 €

1 4 Days bluefor transport-200polythene750x100000 mm7x7 mm2.2 mmkolono17.4400

234.61 €

1 4 Days bluefor transport-640polythene750x50000 mm11x11 mm3.8 mmkolono21.2800

307.96 €

1 4 Days whitefor transport-410polythene750x75000 mm10x10 mm3 mmkolono23.8500

5.31 €

1 4 Days blackfor transport-460polythene780x1180 mm6x6 mm2.8 mm--0.4000

362.68 €

1 4 Days blackfor parts cleaningfor aqueous solutions610polypropylene810x50000 mm8x8 mm3.1 mmkolono18.6300

362.68 €

1 4 Days whitefor parts cleaningfor aqueous solutions450polypropylene1020x50000 mm3x3 mm2 mmkolono22.9500

Tech Support