Manufacturer part number: 23415-20
Brand: NORELEM
Price: 10.39 €
Delivery time: 4 Days
D1: 34
D=internal diameter: 20
L=Length: 66
Suitable for double joints of shaft Ø (D1): 20
Weight (ERP): 0.0094 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23415-20
Version 1 | double | Main material | rubber | Item | Protective Sleeve |
---|---|---|---|---|---|
RoHS | yes |
This page is Protective sleeve double, rubber (23415), part number 23415-20.
You can find the detail information about specifications and dimensions on part number 23415-20.
Part Number |
---|
23415-16 |
23415-24 |
23415-28 |
23415-32 |
23415-40 |
23415-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 | D=internal diameter | L=Length | Suitable for double joints of shaft Ø (D1) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
9.78 € | 1 | 4 Days | 33 | 16 | 55 | 16 | 0.0096 | ||
11.90 € | 1 | 4 Days | 42 | 22.5 | 81 | 24 | 0.0310 | ||
13.48 € | 1 | 4 Days | 49 | 26.5 | 93 | 28 | 0.0224 | ||
14.60 € | 1 | 4 Days | 59 | 30.5 | 105.5 | 32 | 0.0518 | ||
16.30 € | 1 | 4 Days | 72 | 38 | 131 | 40 | 0.0741 | ||
20.73 € | 1 | 4 Days | 88 | 48 | 163 | 50 | 0.1070 |