Clips Ø30 type I (10908-20)

Clips Ø30 type I (10908-20)
· Lightweight version for weight-optimised structures

· For universal fastening of components

· Easy to install

· With screws and slot keys

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10908-20-3008

Part Number
10908-20-3008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.01 €

1 4 Days

Loading...

  1. 1

Basic information

ESD electrostatic discharging Yes Item Clip Main material Steel
Profile Ø30 Version 2 Type I RoHS Yes
PL Edelstahl No Weight (ERP)(kg) 0.0748

This page is Clips Ø30 type I (10908-20), part number 10908-20-3008.
You can find the detail information about specifications and dimensions on part number 10908-20-3008.

Tech Support