Label holders, Type I plastic (10910) (Part Numbers)

Label holders, Type I plastic (10910)
· Lightweight version for weight-optimised structures

· Simple attachment to round tubes

· With open card slot

· Also suitable for adhesive labels

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10910-30

Part Number
10910-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.58 €

1 4 Days

Loading...

  1. 1

Basic information

Main material plastic Profile Ø30 Version 2 type I
Item Label holder RoHS yes PL Edelstahl no
Weight (ERP)(kg) 0.0190

This page is Label holders, Type I plastic (10910), part number 10910-30.
You can find the detail information about specifications and dimensions on part number 10910-30.

Tech Support