Plug, form C, polythene (29056) (29056-200501545)

Plug, form C, polythene (29056) 29056-200501545

Product Details:

Manufacturer part number: 29056-200501545

Brand: NORELEM

Price: 2.62

Delivery time: 4 Days


Technical Data:

Suitable for: 100x50x1.5-4.5

A: 100

B: 50

H=Height: 5

L=Length: 24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29056-200501545

Part Number
29056-200501545
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for A B H=Height L=Length Weight in kg (ERP)
(kg)

2.62 €

1 4 Days 100x50x1.5-4.5100505240.0290

Loading...

  1. 1

Basic information

Main material polythene Main colour black Form C
Form definition rectangular Item Plug Version 2 for square tubes
RoHS yes PL Edelstahl no

This page is Plug, form C, polythene (29056), part number 29056-200501545.
You can find the detail information about specifications and dimensions on part number 29056-200501545.

Variation of this product

Part Number
29056-200301535
29056-200401535
29056-200602545
29056-200803055
29056-220100820
29056-220151020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for A B H=Height L=Length Weight in kg (ERP)
(kg)

1.44 €

1 4 Days *100x30x1.5-3.510030514.50.0190

1.56 €

1 4 Days *100x40x1.5-3.510040514.50.0200

1.99 €

1 4 Days 100x60x2.5-4.510060624.50.0310

5.58 €

1 4 Days 100x80x3-5.5100806240.0330

0.22 €

1 4 Days 20x10x0.8-22010311.50.0011

0.26 €

1 4 Days 20x15x1-22015511.50.0015

Tech Support