Manufacturer part number: 22008-10021
Brand: NORELEM
Price: 104.15 €
Delivery time: 4 Days
N=No. of teeth: 21
D=diameter: 65
Weight in kg (ERP): 1.3390 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22008-10021
L1 | 160 | L=Length | 160 | P=Profile | AT10 |
---|---|---|---|---|---|
Main material | aluminium | Item | Splined Shaft | Surface finish body | bright |
RoHS | yes |
This page is Splined shaft profile AT10, aluminium (22008), part number 22008-10021.
You can find the detail information about specifications and dimensions on part number 22008-10021.
Configure
Basic Attributes
N=No. of teeth
D=diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22008-10018 |
22008-10019 |
22008-10020 |
22008-10022 |
22008-10023 |
22008-10024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | N=No. of teeth | D=diameter | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|
81.50 € | 1 | 4 Days | 18 | 55.45 | 0.9530 | ||
89.96 € | 1 | 4 Days | 19 | 58.6 | 1.0940 | ||
96.90 € | 1 | 4 Days | 20 | 61.8 | 1.2020 | ||
121.01 € | 1 | 4 Days | 22 | 68.15 | 1.4800 | ||
121.85 € | 1 | 4 Days | 23 | 71.35 | 1.6090 | ||
135.25 € | 1 | 4 Days | 24 | 74.55 | 1.7960 |