Manufacturer part number: 23761-00601006
Brand: NORELEM
Price: 1.95 €
Delivery time: 4 Days
L2: 2
L1: 6
D2: 14
D: 6
D1: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23761-00601006
Main material | bronze | Item | Plain Bearing | Version 1 | with collar |
---|---|---|---|---|---|
RoHS | yes |
This page is Plain bearing with collar, sintered bronze (23761), part number 23761-00601006.
You can find the detail information about specifications and dimensions on part number 23761-00601006.
Configure
Basic Attributes
L2
L1
D2
D
D1
R
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23761-00400804 |
23761-00400808 |
23761-00601010 |
23761-00601016 |
23761-00801208 |
23761-00801212 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L2 | L1 | D2 | D | D1 | R | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
1.88 € | 1 | 4 Days | 2 | 4 | 12 | 4 | 8 | 0.3 | 0.0020 | ||
1.88 € | 1 | 4 Days | 2 | 8 | 12 | 4 | 8 | 0.3 | 0.0029 | ||
1.95 € | 1 | 4 Days | 2 | 10 | 14 | 6 | 10 | 0.3 | 0.0043 | ||
2.35 € | 1 | 4 Days | 2 | 16 | 14 | 6 | 10 | 0.3 | 0.0065 | ||
1.82 € | 1 | 4 Days | 2 | 8 | 16 | 8 | 12 | 0.3 | 0.0044 | ||
2.19 € | 1 | 4 Days | 2 | 12 | 16 | 8 | 12 | 0.3 | 0.0061 |