Plain bearing open, aluminium (21495) (21495-01-081)

Plain bearing open, aluminium (21495) 21495-01-081

Product Details:

Manufacturer part number: 21495-01-081

Brand: NORELEM

Price: 41.99

Delivery time: 4 Days


Technical Data:

L2: 1.14

D1=Outside diameter: 16

D=internal diameter: 8

L=Length: 25

L1: 16.28


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21495-01-081

Part Number
21495-01-081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L2 D1=Outside diameter D=internal diameter L=Length L1 G W Weight in kg (ERP)
(kg)

41.99 €

1 4 Days 1.141682516.2860°5.10.0105

Loading...

  1. 1

Basic information

Main colour blue Main material aluminium Item Plain Bearing
Version 1 open Surface finish body anodised RoHS yes

This page is Plain bearing open, aluminium (21495), part number 21495-01-081.
You can find the detail information about specifications and dimensions on part number 21495-01-081.

Variation of this product

Part Number
21495-01-101
21495-01-121
21495-01-161
21495-01-201
21495-01-251
21495-01-301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L2 D1=Outside diameter D=internal diameter L=Length L1 G W Weight in kg (ERP)
(kg)

46.55 €

1 4 Days 1.3219102922.0460°6.40.0148

56.86 €

1 4 Days 1.3222123222.6478°7.60.0197

68.64 €

1 4 Days 1.3226163624.6478°‹10.40.0279

78.76 €

1 4 Days 1.6332204531.2660°10.80.0458

99.99 €

1 4 Days 1.940255843.860°13.20.1003

121.23 €

1 4 Days 1.947306851.872°14.20.1627

Tech Support