Manufacturer part number: 23765-2125315
Brand: NORELEM
Price: 163.01 €
Delivery time: 4 Days
L=Length: 315 mm
L2: 40 mm
L1: 275 mm
B=Width: 125 mm
Main material: steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23765-2125315
Part Number
|
---|
23765-2125315 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | L2 (mm) | L1 (mm) | B=Width (mm) | Main material | Surface finish body | Component material | B1 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
163.01 € | 1 | 4 Days | 315 | 40 | 275 | 125 | steel | hardened | - | 75 | 6.0620 |
Loading...
H=Height(mm) | 20 | Form | C | Version 1 | maintenance-free |
---|---|---|---|---|---|
Item | Glide plate | RoHS | yes | PL Edelstahl | no |
This page is Glide plate maintenance-free, form C, bronze or steel (23765), part number 23765-2125315.
You can find the detail information about specifications and dimensions on part number 23765-2125315.
Configure
Basic Attributes
Component material
L=Length(mm)
L2(mm)
L1(mm)
B=Width(mm)
Main material
Surface finish body
B1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23765-21251251 |
23765-2125160 |
23765-21251601 |
23765-21253151 |
23765-2160100 |
23765-21601001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | L2 (mm) | L1 (mm) | B=Width (mm) | Main material | Surface finish body | Component material | B1 (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.14 € | 1 | 4 Days | 125 | 25 | 100 | 125 | bronze | - | graphite | 75 | 1.8000 | ||
86.28 € | 1 | 4 Days | 160 | 25 | 135 | 125 | steel | hardened | - | 75 | 3.0200 | ||
117.88 € | 1 | 4 Days | 160 | 25 | 135 | 125 | bronze | - | graphite | 75 | 1.9000 | ||
229.41 € | 1 | 4 Days | 315 | 40 | 275 | 125 | bronze | - | graphite | 75 | 2.2000 | ||
75.58 € | 1 | 4 Days | 100 | 25 | 75 | 160 | steel | hardened | - | 110 | 2.3920 | ||
97.83 € | 1 | 4 Days | 100 | 25 | 75 | 160 | bronze | - | graphite | 110 | 2.2200 |