Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21320-330080 |
21320-345120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H2 | H1 | B=Width | D | A1 | L=Length | C0Y (N) | E | B1 | F | H | Size | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.50 € | 1 | 4 Days | 27.95±1.0 | 10 | 20 | M6 | 35 | 80 | 800 | 22.5 | 29.8 | 3.5 | 19.2 | 30 | 0.2127 | ||
200.97 € | 1 | 4 Days | 37.25±1.75 | 12 | 25 | M8 | 55 | 120 | 1600 | 32.5 | 43.8 | 5 | 25.5 | 45 | 0.5115 |
Loading...
Version 2 | solid version | Version 1 | floating bearing | Main material | steel |
---|---|---|---|---|---|
Item | Roller Guide Carriage | RoHS | yes |
Configure
Basic Attributes
H2
H1
B=Width
D
A1
L=Length
C0Y(N)
E
B1
F
H
Size
Filter by standard shipping days
Optional Attributes