Guide carriage DRYLIN® N (21230) (21230-4010)

Guide carriage DRYLIN® N (21230) 21230-4010

Product Details:

Manufacturer part number: 21230-4010

Brand: NORELEM

Price: 11.66

Delivery time: 4 Days


Technical Data:

L=Length: -

Version 1: drylin® n

Component material: Iglidur®

Main material: zinc

Item: Guide Carriage


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21230-4010

Part Number
21230-4010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Version 1 Component material Main material Item Version 2 L max. L2=Hole spacing from edge Surface finish body D=bore Weight in kg (ERP)
(kg)

11.66 €

1 4 Days -drylin® nIglidur®zincGuide Carriagefloating bearing----0.0299

Loading...

  1. 1

Basic information

RoHS yes

This page is Guide carriage DRYLIN® N (21230), part number 21230-4010.
You can find the detail information about specifications and dimensions on part number 21230-4010.

Variation of this product

Part Number
21230-4000
21230-4030X3000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length Version 1 Component material Main material Item Version 2 L max. L2=Hole spacing from edge Surface finish body D=bore Weight in kg (ERP)
(kg)

11.66 €

1 4 Days -fixed bearingIglidur®zincGuide Carriage-----0.0304

178.39 €

1 4 Days 3000--aluminiumGuide Railwith through hole300030anodisedfor M41.3930

Tech Support