Guide rail, form B floating bearing, form B, ball-bearing steel (21322) (21322-218X0800)

Guide rail, form B floating bearing, form B, ball-bearing steel (21322) 21322-218X0800

Product Details:

Manufacturer part number: 21322-218X0800

Brand: NORELEM

Price: 137.39

Delivery time: 4 Days


Technical Data:

D: -

L=Length: 800

B1: 18

H: 8.25

Size: 18


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21322-218X0800

Part Number
21322-218X0800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D L=Length B1 H Size C D1 T D for screw Weight in kg (ERP)
(kg)
Approx. weight
(kg/m)

137.39 €

1 4 Days -800188.25182.69.51.9M40.4200-

Loading...

  1. 1

Basic information

Version 1 floating bearing Main material ball-bearing steel Item Guide Rail
Form B R 1 PL Edelstahl no

This page is Guide rail, form B floating bearing, form B, ball-bearing steel (21322), part number 21322-218X0800.
You can find the detail information about specifications and dimensions on part number 21322-218X0800.

Variation of this product

Part Number
21322-218X0240
21322-218X0400
21322-218X0560
21322-218X1040
21322-218X1200
21322-228X0400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D L=Length B1 H Size C D1 T D for screw Weight in kg (ERP)
(kg)
Approx. weight
(kg/m)

41.23 €

1 4 Days -240188.25182.69.51.9M40.1098-

68.70 €

1 4 Days -400188.25182.69.51.9M40.2100-

96.17 €

1 4 Days -560188.25182.69.51.9M40.3000-

178.37 €

1 4 Days -1040188.25182.69.51.9M40.5500-

205.84 €

1 4 Days -1200188.25182.69.51.9M40.6300-

78.30 €

1 4 Days 6.44002812283112M50.39531

Tech Support