Guide carriage, carbon steel (21400) (21400-25211001)

Guide carriage, carbon steel (21400) 21400-25211001

Product Details:

Manufacturer part number: 21400-25211001

Brand: NORELEM

Price: 97.21

Delivery time: 4 Days


Technical Data:

A: 35

A1: 50

H1: 40

B: 23

H: 22


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21400-25211001

Part Number
21400-25211001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A A1 H1 B H Version 1 Size Version 2 H2 Version L3= length L4 T B1=Width E My
(Nm)
Static load rating
(N)
M Mz
(Nm)
Lubrication hole Dynamic load rating
(N)
Mx
(Nm)
E1 E2 Weight in kg (ERP)
(kg)

97.21 €

1 4 Days 3550402322long25long7long110.179.19.64812.544856000M6434M6x1299605041113.50.7176

Loading...

  1. 1

Basic information

Component material ball-bearing steel Main material high carbon steel Item Guide Carriage
RoHS yes

This page is Guide carriage, carbon steel (21400), part number 21400-25211001.
You can find the detail information about specifications and dimensions on part number 21400-25211001.

Variation of this product

Part Number
21400-15106601
21400-20107801
21400-25108801
21400-30110901
21400-30213101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A A1 H1 B H Version 1 Size Version 2 H2 Version L3= length L4 T B1=Width E My
(Nm)
Static load rating
(N)
M Mz
(Nm)
Lubrication hole Dynamic load rating
(N)
Mx
(Nm)
E1 E2 Weight in kg (ERP)
(kg)

74.18 €

1 4 Days 2626281514standard15-4.6standard66406.4349.55012700M450Ø36850708.350.2327

84.48 €

1 4 Days 3236302018standard20-5standard77.848.88441218025600M5180M6x114500220713.50.3100

88.33 €

1 4 Days 3535402322standard25-7standard88579.64812.532040000M6310M6x1214003601113.50.5235

98.09 €

1 4 Days 4040452826standard30-9standard1097212.8601650054900M8490M6x12980060010130.9100

107.53 €

1 4 Days 4060452826long30long9long131.394.312.8601665071900M8650M6x13900078510131.2000

Tech Support