Manufacturer part number: 21962-800301
Brand: NORELEM
Price: 134.45 €
Delivery time: 4 Days
Indicator after one rotation: 00003
P=Pitch: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21962-800301
Main material | plastic | Version 2 | analogue-digital display | Version 1 | for handwheels |
---|---|---|---|---|---|
Item | Position Indicator | Suitable for | handwheel size 80 | Size | 80 |
RoHS | yes | Weight (ERP)(kg) | 0.1171 |
This page is Position indicator for handwheels, plastic, analogue-digital display (21962), part number 21962-800301.
You can find the detail information about specifications and dimensions on part number 21962-800301.
Part Number |
---|
21962-800201 |
21962-800401 |
21962-800501 |
21962-801001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Indicator after one rotation | P=Pitch |
---|---|---|---|---|---|---|
134.45 € | 1 | 4 Days | 00002 | 2 | ||
134.45 € | 1 | 4 Days | 00004 | 4 | ||
134.45 € | 1 | 4 Days | 00005 | 5 | ||
134.45 € | 1 | 4 Days | 00010 | 10 |