Locating bush for status sensor, form A full thread, steel or stainless steel (03099) (03099-61-106121)

Locating bush for status sensor, form A full thread, steel or stainless steel (03099) 03099-61-106121

Product Details:

Manufacturer part number: 03099-61-106121

Brand: NORELEM

Price: 22.18

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Surface finish body: hardened and black oxid finish

D1=Thread: M12x1.5

SW1: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-61-106121

Part Number
03099-61-106121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body D1=Thread SW1 D=diameter H T T1 Weight in kg (ERP)
(kg)

22.18 €

1 4 Days Steel-hardened and black oxid finishM12x1.566151140.0090

Loading...

  1. 1

Basic information

Form A Version 1 for status sensor Item Locating Bush
SW2 5 Form definition Full thread D3 3
H3 4 RoHS yes PL Edelstahl no

This page is Locating bush for status sensor, form A full thread, steel or stainless steel (03099), part number 03099-61-106121.
You can find the detail information about specifications and dimensions on part number 03099-61-106121.

Variation of this product

Part Number
03099-61-103101
03099-61-104101
03099-61-105121
03099-61-108161
03099-61-110161
03099-61-1103101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body D1=Thread SW1 D=diameter H T T1 Weight in kg (ERP)
(kg)

20.59 €

1 4 Days Steel-hardened and black oxid finishM10x13312740.0060

20.59 €

1 4 Days Steel-hardened and black oxid finishM10x14412740.0060

22.18 €

1 4 Days Steel-hardened and black oxid finishM12x1.555151140.0090

23.78 €

1 4 Days Steel-hardened and black oxid finishM16x1.5882015.560.0190

23.78 €

1 4 Days Steel-hardened and black oxid finishM16x1.510102015.560.0170

23.78 €

1 4 Days Stainless steel1.4034hardened and brightM10x13312740.0060

Tech Support