Locating bush for status sensor, form C with thread and approach taper, steel or stainless steel (03099) (03099-61-306121)

Locating bush for status sensor, form C with thread and approach taper, steel or stainless steel (03099) 03099-61-306121

Product Details:

Manufacturer part number: 03099-61-306121

Brand: NORELEM

Price: 25.35

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Surface finish body: hardened and black oxid finish

D1=Thread: M12x1.5

SW1: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-61-306121

Part Number
03099-61-306121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body D1=Thread SW1 D=diameter D2=Outside diameter H H1 H2 T T1 Weight in kg (ERP)
(kg)

25.35 €

1 4 Days Steel-hardened and black oxid finishM12x1.56619161210.51140.0120

Loading...

  1. 1

Basic information

Form C Version 1 for status sensor Item Locating Bush
SW2 5 Form definition with thread and approach taper D3 3
H3 4 RoHS yes PL Edelstahl no

This page is Locating bush for status sensor, form C with thread and approach taper, steel or stainless steel (03099), part number 03099-61-306121.
You can find the detail information about specifications and dimensions on part number 03099-61-306121.

Variation of this product

Part Number
03099-61-1306121
03099-61-1308161
03099-61-1310161
03099-61-304121
03099-61-308161
03099-61-310161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body D1=Thread SW1 D=diameter D2=Outside diameter H H1 H2 T T1 Weight in kg (ERP)
(kg)

28.52 €

1 4 Days Stainless steel1.4034hardened and brightM12x1.56619161210.51140.0120

30.11 €

1 4 Days Stainless steel1.4034hardened and brightM16x1.58826201513.515.560.0240

30.11 €

1 4 Days Stainless steel1.4034hardened and brightM16x1.5101026201513.515.560.0230

25.35 €

1 4 Days Steel-hardened and black oxid finishM12x1.54419161210.51140.0140

26.94 €

1 4 Days Steel-hardened and black oxid finishM16x1.58826201513.515.560.0240

26.94 €

1 4 Days Steel-hardened and black oxid finishM16x1.5101026201513.515.560.0230

Tech Support