Guide bush, ceramic (23679) (23679-0050008012)

Guide bush, ceramic (23679) 23679-0050008012

Product Details:

Manufacturer part number: 23679-0050008012

Brand: NORELEM

Price: 174.82

Delivery time: 4 Days


Technical Data:

D=internal diameter: 5

D1=Outside diameter: 8

L=Length: 12

L1: 1

R: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23679-0050008012

Part Number
23679-0050008012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=internal diameter D1=Outside diameter L=Length L1 R Weight in kg (ERP)
(kg)

174.82 €

1 4 Days 5812110.0022

Loading...

  1. 1

Basic information

Main material ceramic Main colour white Item Guide bush
RoHS yes

This page is Guide bush, ceramic (23679), part number 23679-0050008012.
You can find the detail information about specifications and dimensions on part number 23679-0050008012.

Variation of this product

Part Number
23679-0033006012
23679-0040007012
23679-0042008012
23679-0060010016
23679-0068012016
23679-0080012016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=internal diameter D1=Outside diameter L=Length L1 R Weight in kg (ERP)
(kg)

162.33 €

1 4 Days 3.3612110.0014

174.82 €

1 4 Days 4712110.0018

174.82 €

1 4 Days 4.2812110.0026

187.31 €

1 4 Days 610161.251.50.0048

187.31 €

1 4 Days 6.812161.251.50.0073

187.31 €

1 4 Days 812161.251.50.0060

Tech Support