Taper clamping bushes (23200) (23200-0351422)

Taper clamping bushes (23200) 23200-0351422

Product Details:

Manufacturer part number: 23200-0351422

Brand: NORELEM

Price: 5.58

Delivery time: 4 Days


Technical Data:

Main material: grey cast iron

Version 1: type 1008

D=outside diameter: 35

for screw: 1/4 BSW

Tightening torque of clamping screws: 5.5 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23200-0351422

Part Number
23200-0351422
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Version 1 D=outside diameter for screw Tightening torque of clamping screws
(Nm)
B D1=Internal diameter L=Length T2 Weight in kg (ERP)
(kg)

5.58 €

1 4 Days grey cast irontype 1008351/4 BSW5.551422.32.30.1191

Loading...

  1. 1

Basic information

Item Taper Bush RoHS yes

This page is Taper clamping bushes (23200), part number 23200-0351422.
You can find the detail information about specifications and dimensions on part number 23200-0351422.

Variation of this product

Part Number
23200-0351122
23200-0351222
23200-0351522
23200-0351622
23200-0351822
23200-0351922
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Version 1 D=outside diameter for screw Tightening torque of clamping screws
(Nm)
B D1=Internal diameter L=Length T2 Weight in kg (ERP)
(kg)

5.58 €

1 4 Days grey cast irontype 1008351/4 BSW5.541122.31.80.1276

5.58 €

1 4 Days grey cast irontype 1008351/4 BSW5.541222.31.80.1268

5.58 €

1 4 Days grey cast irontype 1008351/4 BSW5.551522.32.30.1209

5.58 €

1 4 Days grey cast irontype 1008351/4 BSW5.551622.32.30.1121

5.58 €

1 4 Days grey cast irontype 1008351/4 BSW5.561822.32.80.1007

5.58 €

1 4 Days grey cast irontype 1008351/4 BSW5.561922.32.80.0998

Tech Support