Angle plate with T-slot, grey cast iron (01250) (Part Numbers)

Angle plate with T-slot, grey cast iron (01250)
· Base element for system construction

· Precision-machined clamping and reference surface

· GJL 250 low-stress annealed

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01250-3203701
01250-4004501
01250-5005501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B=Width H=Height H1 L=Length L1 S S1 T-slot X Weight (ERP)
(kg)

2,511.60 €

1 4 Days 80200370653202805025142561.0000

3,505.20 €

1 4 Days 1002654507540028060301830114.0000

5,132.22 €

1 4 Days 1003155507550036070351835203.0000

Loading...

  1. 1

Basic information

Item Angle plate Main material grey cast iron Version 1 with t-slot
RoHS yes

Tech Support