Indexing plunger without groove, form G, stainless steel hardened, inch (03093) (03093-001206A5)

Indexing plunger without groove, form G, stainless steel hardened, inch (03093) 03093-001206A5

Product Details:

Manufacturer part number: 03093-001206A5

Brand: NORELEM

Price: 23.74

Delivery time: 4 Days


Technical Data:

Steel code: 1.4034

Surface finish body: hardened

Size: 2

D1=Thread: 1/2-13

Order No. screw-in washer: 03094-92


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03093-001206A5

Part Number
03093-001206A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Steel code Surface finish body Size D1=Thread Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 D2 Travel S L1 Weight (ERP)
(kg)

23.74 €

1 4 Days 1.4034hardened21/2-1303094-921461.859625256280.0769

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel Form G
Locknut without locknut Version 1 without locking slot Item Indexing Plunger
Product type without collar RoHS yes PL Edelstahl yes

This page is Indexing plunger without groove, form G, stainless steel hardened, inch (03093), part number 03093-001206A5.
You can find the detail information about specifications and dimensions on part number 03093-001206A5.

Variation of this product

Part Number
03093-001004AK
03093-001105AL
03093-001308A6
03093-001410A7
03093-001412AO
03093-001516A8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Steel code Surface finish body Size D1=Thread Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 D2 Travel S L1 Weight (ERP)
(kg)

24.91 €

1 4 Days 1.4034hardened05/16-2403094-90126143418184210.0264

21.39 €

1 4 Days 1.4034hardened13/8-2403094-911251.350521215240.0423

31.26 €

1 4 Days 1.4034hardened35/8-1103094-9335152.377833338360.1587

42.55 €

1 4 Days 1.4034hardened43/4-1003094-9434152.68310333310400.1865

46.75 €

1 4 Days 1.4034hardened43/4-1603094-9439152.88712333312420.1894

59.06 €

1 4 Days 1.4034hardened51-803094-9546203.210616404016500.3813

Tech Support