Cam-action indexing plunger with stop, form B with threaded sleeve/nut, steel (03099) (03099-22-1050510)

Cam-action indexing plunger with stop, form B with threaded sleeve/nut, steel (03099) 03099-22-1050510

Product Details:

Manufacturer part number: 03099-22-1050510

Brand: NORELEM

Price: 17.64

Delivery time: 4 Days


Technical Data:

Version 2: left

Spring force final pressure F2 approx.: 14 N

Spring force initial pressure F1 approx.: 8 N

D1: M10

Fx30°: 1.3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-22-1050510

Part Number
03099-22-1050510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° SW1 D2 L3 SW2 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

17.64 €

1 4 Days left148M101.310101517938.5635250.0190

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Form B
Locknut with locknut Version 1 with stop Item Cam-Action Indexing Plungers
Form definition with threaded sleeve and nut RoHS yes PL Edelstahl no

This page is Cam-action indexing plunger with stop, form B with threaded sleeve/nut, steel (03099), part number 03099-22-1050510.
You can find the detail information about specifications and dimensions on part number 03099-22-1050510.

Variation of this product

Part Number
03099-22-1050410
03099-22-1050512
03099-22-1050610
03099-22-1050612
03099-22-1050616
03099-22-1050812
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° SW1 D2 L3 SW2 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

17.64 €

1 4 Days left148M10110101517938.5634250.0190

17.90 €

1 4 Days left155M121.31212191910.847.483.65300.0310

17.64 €

1 4 Days left148M101.810101517938.5636250.0190

17.90 €

1 4 Days left155M121.81212191910.847.483.66300.0310

21.49 €

1 4 Days left3515M161.81616262414.461.2104.86400.0740

17.90 €

1 4 Days left155M122.31212191910.847.483.68300.0330

Tech Support