Cam-action indexing plunger with stop, form C with threaded sleeve/cap, steel (03099) (Part Numbers)

Cam-action indexing plunger with stop, form C with threaded sleeve/cap, steel (03099)
· Turning the grip through 180° retracts the indexing pin.

· 180° stop with rotation in one direction.

· Optionally available with coloured plastic grip caps

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-22-1060410
03099-22-10604102
03099-22-106041016
03099-22-106041084
03099-22-106041086
03099-22-106041087
03099-22-106041088
03099-22-1060510
03099-22-1060512
03099-22-10605102
03099-22-106051016
03099-22-10605122
03099-22-106051084
03099-22-106051086
03099-22-106051087
03099-22-106051088
03099-22-106051216
03099-22-106051284
03099-22-106051286
03099-22-106051287
03099-22-106051288
03099-22-1060610
03099-22-1060612
03099-22-10606102
03099-22-1060616
03099-22-106061016
03099-22-10606122
03099-22-10606162
03099-22-106061084
03099-22-106061086
03099-22-106061087
03099-22-106061088
03099-22-106061216
03099-22-106061284
03099-22-106061286
03099-22-106061287
03099-22-106061288
03099-22-106061616
03099-22-106061684
03099-22-106061686
03099-22-106061687
03099-22-106061688
03099-22-1060812
03099-22-1060816
03099-22-10608122
03099-22-10608162
03099-22-106081216
03099-22-106081284
03099-22-106081286
03099-22-106081287
03099-22-106081288
03099-22-106081616
03099-22-106081684
03099-22-106081686
03099-22-106081687
03099-22-106081688
03099-22-10608201
03099-22-1060820116
03099-22-106082012
03099-22-1060820184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Version 2 Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° SW1 D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

18.15 €

1 4 Days black grey RAL 7021left148M10110101510.939.564.9426.30.0190

18.15 €

1 4 Days orange RAL 2004left148M10110101510.939.564.9426.30.0190

18.15 €

1 4 Days colza yellow RAL 1021left148M10110101510.939.564.9426.30.0190

18.15 €

1 4 Days traffic red RAL 3020left148M10110101510.939.564.9426.30.0190

18.15 €

1 4 Days signal green RAL 6032left148M10110101510.939.564.9426.30.0190

18.15 €

1 4 Days traffic blue RAL 5017left148M10110101510.939.564.9426.30.0190

18.15 €

1 4 Days light grey RAL 7035left148M10110101510.939.564.9426.30.0190

18.15 €

1 4 Days black grey RAL 7021left148M101.310101510.939.564.9526.30.0190

18.55 €

1 4 Days black grey RAL 7021left155M121.312121912.948.485.7531.10.0310

18.15 €

1 4 Days orange RAL 2004left148M101.310101510.939.564.9526.30.0190

18.15 €

1 4 Days colza yellow RAL 1021left148M101.310101510.939.564.9526.30.0190

18.55 €

1 4 Days orange RAL 2004left155M121.312121912.948.485.7531.10.0310

18.15 €

1 4 Days traffic red RAL 3020left148M101.310101510.939.564.9526.30.0190

18.15 €

1 4 Days signal green RAL 6032left148M101.310101510.939.564.9526.30.0190

18.15 €

1 4 Days traffic blue RAL 5017left148M101.310101510.939.564.9526.30.0190

18.15 €

1 4 Days light grey RAL 7035left148M101.310101510.939.564.9526.30.0190

18.55 €

1 4 Days colza yellow RAL 1021left155M121.312121912.948.485.7531.10.0310

18.55 €

1 4 Days traffic red RAL 3020left155M121.312121912.948.485.7531.10.0310

18.55 €

1 4 Days signal green RAL 6032left155M121.312121912.948.485.7531.10.0310

18.55 €

1 4 Days traffic blue RAL 5017left155M121.312121912.948.485.7531.10.0310

18.55 €

1 4 Days light grey RAL 7035left155M121.312121912.948.485.7531.10.0310

18.15 €

1 4 Days black grey RAL 7021left148M101.810101510.939.564.9626.30.0190

18.55 €

1 4 Days black grey RAL 7021left155M121.812121912.948.485.7631.10.0310

18.15 €

1 4 Days orange RAL 2004left148M101.810101510.939.564.9626.30.0190

22.16 €

1 4 Days black grey RAL 7021left3515M161.816162616.662.8107641.50.0740

18.15 €

1 4 Days colza yellow RAL 1021left148M101.810101510.939.564.9626.30.0190

18.55 €

1 4 Days orange RAL 2004left155M121.812121912.948.485.7631.10.0310

22.16 €

1 4 Days orange RAL 2004left3515M161.816162616.662.8107641.50.0740

18.15 €

1 4 Days traffic red RAL 3020left148M101.810101510.939.564.9626.30.0190

18.15 €

1 4 Days signal green RAL 6032left148M101.810101510.939.564.9626.30.0190

18.15 €

1 4 Days traffic blue RAL 5017left148M101.810101510.939.564.9626.30.0190

18.15 €

1 4 Days light grey RAL 7035left148M101.810101510.939.564.9626.30.0190

18.55 €

1 4 Days colza yellow RAL 1021left155M121.812121912.948.485.7631.10.0310

18.55 €

1 4 Days traffic red RAL 3020left155M121.812121912.948.485.7631.10.0310

18.55 €

1 4 Days signal green RAL 6032left155M121.812121912.948.485.7631.10.0310

18.55 €

1 4 Days traffic blue RAL 5017left155M121.812121912.948.485.7631.10.0310

18.55 €

1 4 Days light grey RAL 7035left155M121.812121912.948.485.7631.10.0310

22.16 €

1 4 Days colza yellow RAL 1021left3515M161.816162616.662.8107641.50.0740

22.16 €

1 4 Days traffic red RAL 3020left3515M161.816162616.662.8107641.50.0740

22.16 €

1 4 Days signal green RAL 6032left3515M161.816162616.662.8107641.50.0740

22.16 €

1 4 Days traffic blue RAL 5017left3515M161.816162616.662.8107641.50.0740

22.16 €

1 4 Days light grey RAL 7035left3515M161.816162616.662.8107641.50.0740

18.55 €

1 4 Days black grey RAL 7021left155M122.312121912.948.485.7831.10.0330

22.16 €

1 4 Days black grey RAL 7021left3515M162.316162616.662.8107841.50.0760

18.55 €

1 4 Days orange RAL 2004left155M122.312121912.948.485.7831.10.0330

22.16 €

1 4 Days orange RAL 2004left3515M162.316162616.662.8107841.50.0760

18.55 €

1 4 Days colza yellow RAL 1021left155M122.312121912.948.485.7831.10.0330

18.55 €

1 4 Days traffic red RAL 3020left155M122.312121912.948.485.7831.10.0330

18.55 €

1 4 Days signal green RAL 6032left155M122.312121912.948.485.7831.10.0330

18.55 €

1 4 Days traffic blue RAL 5017left155M122.312121912.948.485.7831.10.0330

18.55 €

1 4 Days light grey RAL 7035left155M122.312121912.948.485.7831.10.0330

22.16 €

1 4 Days colza yellow RAL 1021left3515M162.316162616.662.8107841.50.0760

22.16 €

1 4 Days traffic red RAL 3020left3515M162.316162616.662.8107841.50.0760

22.16 €

1 4 Days signal green RAL 6032left3515M162.316162616.662.8107841.50.0760

22.16 €

1 4 Days traffic blue RAL 5017left3515M162.316162616.662.8107841.50.0760

22.16 €

1 4 Days light grey RAL 7035left3515M162.316162616.662.8107841.50.0760

25.12 €

1 4 Days black grey RAL 7021left6020M20x1.52.320203020.572.3128.5851.30.1430

25.12 €

1 4 Days colza yellow RAL 1021left6020M20x1.52.320203020.572.3128.5851.30.1430

25.12 €

1 4 Days orange RAL 2004left6020M20x1.52.320203020.572.3128.5851.30.1430

25.12 €

1 4 Days traffic red RAL 3020left6020M20x1.52.320203020.572.3128.5851.30.1430

Loading...

Basic information

Main material Steel Surface finish body black oxidised Component material Polypropylene
Form C Locknut without locknut Version 1 with stop
Item Cam-Action Indexing Plungers Form definition with threaded sleeve and cap RoHS yes
PL Edelstahl no

Tech Support