Manufacturer part number: 03089-001004AK
Brand: NORELEM
Price: 27.39 €
Delivery time: 4 Days
Steel code: 1.4034
Surface finish body: hardened
Component material: Stainless steel
Size: 0
D1=Thread: 5/16-24
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03089-001004AK
Part Number
|
---|
03089-001004AK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Steel code | Surface finish body | Component material | Size | D1=Thread | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Fx30° | L=Length | D=pin diameter | L2 | SW1 | D2 | Travel S | L1 | L3 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.39 € | 1 | 4 Days | 1.4034 | hardened | Stainless steel | 0 | 5/16-24 | 12 | 6 | 1 | 43 | 4 | 6 | 10 | 18 | 4 | 15 | 13 | 0.0286 |
Loading...
Main material | Stainless steel | Form | A | Locknut | without locknut |
---|---|---|---|---|---|
Version 1 | without locking slot | Item | Indexing Plunger | Product type | standard |
Form definition | without locking slot, without locknut | RoHS | yes |
This page is Indexing plunger, form A without locking slot without locknut, stainless steel, inch (03089), part number 03089-001004AK.
You can find the detail information about specifications and dimensions on part number 03089-001004AK.
Configure
Basic Attributes
Steel code
Surface finish body
Component material
Size
D1=Thread
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Fx30°
L=Length
D=pin diameter
L2
SW1
D2
Travel S
L1
L3
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03089-001105AL |
03089-001206A5 |
03089-001308A6 |
03089-001410A7 |
03089-001412AO |
03089-001516A8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Steel code | Surface finish body | Component material | Size | D1=Thread | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Fx30° | L=Length | D=pin diameter | L2 | SW1 | D2 | Travel S | L1 | L3 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.46 € | 1 | 4 Days | 1.4034 | hardened | Stainless steel | 1 | 3/8-24 | 12 | 4.5 | 1.3 | 50 | 5 | 7 | 13 | 21 | 5 | 17 | 15 | 0.0477 | ||
27.70 € | 1 | 4 Days | 1.4034 | hardened | Stainless steel | 2 | 1/2-13 | 14 | 6 | 1.8 | 59 | 6 | 8 | 14 | 25 | 6 | 20 | 17 | 0.0772 | ||
38.75 € | 1 | 4 Days | 1.4034 | hardened | Stainless steel | 3 | 5/8-11 | 35 | 15 | 2.3 | 77 | 8 | 10 | 19 | 33 | 8 | 26 | 23 | 0.1704 | ||
46.08 € | 1 | 4 Days | 1.4034 | hardened | Stainless steel | 4 | 3/4-10 | 34 | 15 | 2.6 | 83 | 10 | 12 | 22 | 33 | 10 | 28 | 25 | 0.2064 | ||
76.65 € | 1 | 4 Days | 1.4034 | hardened | Stainless steel | 4 | 3/4-16 | 39 | 15 | 2.8 | 87 | 12 | 14 | 22 | 33 | 12 | 28 | 25 | 0.2104 | ||
87.11 € | 1 | 4 Days | 1.4034 | hardened | Stainless steel | 5 | 1-8 | 46 | 20 | 3.2 | 106 | 16 | 18 | 27 | 40 | 16 | 32 | 28 | 0.4042 |