Thrust screw without head, with thread lock, steel (07119) (07119-304X9)

Thrust screw without head, with thread lock, steel (07119) 07119-304X9

Product Details:

Manufacturer part number: 07119-304X9

Brand: NORELEM

Price: 3.39

Delivery time: 4 Days


Technical Data:

D1: 2

Component material: POM

D=thread: M4

SW=key width: 2

L=Length: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07119-304X9

Part Number
07119-304X9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 Component material D=thread SW=key width L=Length L1 L3 Weight (ERP)
(kg)

3.39 €

1 4 Days 2POMM4293.51.70.0004

Loading...

  1. 1

Basic information

Main material steel Version 1 without head Version 2 with thread lock
Item Thrust Screw Thread type external thread Grade 10.9
Surface finish body black oxidised Product type with bolts PL Edelstahl no

This page is Thrust screw without head, with thread lock, steel (07119), part number 07119-304X9.
You can find the detail information about specifications and dimensions on part number 07119-304X9.

Variation of this product

Part Number
07119-204X405
07119-204X65
07119-205X125
07119-305X11
07119-305X13
07119-305X17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 Component material D=thread SW=key width L=Length L1 L3 Weight (ERP)
(kg)

5.30 €

1 4 Days 2.5brassM4240.551.20.0027

3.74 €

1 4 Days 2.5brassM426.52.51.20.0003

3.38 €

1 4 Days 3brassM52.512.551.30.0011

3.20 €

1 4 Days 3POMM52.5113.51.80.0008

3.20 €

1 4 Days 3POMM52.51351.80.0010

3.20 €

1 4 Days 3POMM52.51761.80.0015

Tech Support