Spring plunger intensified spring force, with thread lock, stainless steel, inch (03036) (03036-2A4)

Spring plunger intensified spring force, with thread lock, stainless steel, inch (03036) 03036-2A4

Product Details:

Manufacturer part number: 03036-2A4

Brand: NORELEM

Price: 10.25

Delivery time: 4 Days


Technical Data:

D1: 6

D=thread: 3/8-16

Spring force initial pressure F1 approx.: 66 N

Spring force final pressure F2 approx.: 100 N

Tightening torque approx.: 1.3 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03036-2A4

Part Number
03036-2A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H S L=Length L1 Weight (ERP)
(kg)

10.25 €

1 4 Days 63/8-16661001.30.623/162390.0066

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball stainless steel Version 1 with thread lock
pin form ball carrier form hexagon socket Item Spring Plunger
Spring strength intensified RoHS yes PL Edelstahl yes

This page is Spring plunger intensified spring force, with thread lock, stainless steel, inch (03036), part number 03036-2A4.
You can find the detail information about specifications and dimensions on part number 03036-2A4.

Variation of this product

Part Number
03036-2A2
03036-2A3
03036-2A5
03036-2A6
03036-2AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H S L=Length L1 Weight (ERP)
(kg)

8.34 €

1 4 Days 3.51/4-2028400.440.2111/81570.0019

8.89 €

1 4 Days 55/16-1847731.10.381.55/321880.0036

15.59 €

1 4 Days 81/2-136612021.32.57/3226100.0147

24.52 €

1 4 Days 105/8-11901803.933.55/1633140.0289

8.34 €

1 4 Days 3.51/4-2828400.440.2111/81570.0021

Tech Support