Spring plunger spring force, steel, inch (03040) (03040-A2)

Spring plunger spring force, steel, inch (03040) 03040-A2

Product Details:

Manufacturer part number: 03040-A2

Brand: NORELEM

Price: 3.17

Delivery time: 4 Days


Technical Data:

D1: 2.7

D=thread: 1/4-20

Spring force initial pressure F1 approx.: 7 N

Spring force final pressure F2 approx.: 20 N

H: 2.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03040-A2

Part Number
03040-A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H T1 S L=Length N Weight (ERP)
(kg)

3.17 €

1 4 Days 2.71/4-207202.5122010.0031

Loading...

  1. 1

Basic information

Main material steel Component material pin steel pin material steel
pin form thrust pin carrier form hexagon socket Item Spring Plunger
Spring strength standard RoHS yes PL Edelstahl no

This page is Spring plunger spring force, steel, inch (03040), part number 03040-A2.
You can find the detail information about specifications and dimensions on part number 03040-A2.

Variation of this product

Part Number
03040-A1
03040-A3
03040-A4
03040-A5
03040-A6
03040-AD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H T1 S L=Length N Weight (ERP)
(kg)

3.02 €

1 4 Days 2.410-326202.30.81.5180.80.0016

3.73 €

1 4 Days 3.55/16-1893531.42.5221.20.0053

4.14 €

1 4 Days 43/8-1693531.43221.60.0077

5.34 €

1 4 Days 61/2-1312554242820.0181

6.83 €

1 4 Days 7.55/8-114510052.55322.50.0327

4.08 €

1 4 Days 16-320.531.510.7100.40.0004

Tech Support