Spring plunger spring force, with thread lock, stainless steel, inch (03056) (03056-A1)

Spring plunger spring force, with thread lock, stainless steel, inch (03056) 03056-A1

Product Details:

Manufacturer part number: 03056-A1

Brand: NORELEM

Price: 9.12

Delivery time: 4 Days


Technical Data:

D1: 2.4

D=thread: 10-32

Spring force initial pressure F1 approx.: 5 N

Spring force final pressure F2 approx.: 17 N

Tightening torque approx.: 0.12 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03056-A1

Part Number
03056-A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H T1 S L=Length L1 N Weight (ERP)
(kg)

9.12 €

1 4 Days 2.410-325170.120.082.30.81.51870.80.0016

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin stainless steel Version 1 with thread lock
pin form thrust pin carrier form hexagon socket Item Spring Plunger
Spring strength standard RoHS yes PL Edelstahl yes

This page is Spring plunger spring force, with thread lock, stainless steel, inch (03056), part number 03056-A1.
You can find the detail information about specifications and dimensions on part number 03056-A1.

Variation of this product

Part Number
03056-A2
03056-A3
03056-A4
03056-A5
03056-A6
03056-AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H T1 S L=Length L1 N Weight (ERP)
(kg)

9.12 €

1 4 Days 2.71/4-206170.450.222.51220710.0029

10.18 €

1 4 Days 3.55/16-187291.050.3731.42.52281.20.0055

11.81 €

1 4 Days 43/8-168311.30.631.432291.60.0079

17.08 €

1 4 Days 61/2-13104721.3424281020.0183

26.77 €

1 4 Days 7.55/8-11451003.9352.5532142.50.0331

9.12 €

1 4 Days 2.71/4-286170.450.222.51220710.0033

Tech Support