Lateral spring plunger, spring force with seal, aluminium, inch (03330) (03330-22084CP)

Lateral spring plunger, spring force with seal, aluminium, inch (03330) 03330-22084CP

Product Details:

Manufacturer part number: 03330-22084CP

Brand: NORELEM

Price: 10.68

Delivery time: 4 Days


Technical Data:

D1: 8

F ca.N: 50

X if Y = 4.5: -

X if Y = 2: -

X if Y = 6: 2.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03330-22084CP

Part Number
03330-22084CP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 F ca.N X if Y = 4.5 X if Y = 2 X if Y = 6 X if Y = 3 X if Y = 8 X if Y = 1 L=Length D=outside diameter ±S D2 L1= length Weight (ERP)
(kg)

10.68 €

1 4 Days 850--2.5-2.7-141/21.31/2130.0073

Loading...

  1. 1

Basic information

Main material aluminium Component material steel Version 1 with seal
Item Lateral Spring Plunger RoHS yes

This page is Lateral spring plunger, spring force with seal, aluminium, inch (03330), part number 03330-22084CP.
You can find the detail information about specifications and dimensions on part number 03330-22084CP.

Variation of this product

Part Number
03330-22054CU
03330-22056CU
03330-22058CU
03330-22086CP
03330-22088CP
03330-22104CQ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 F ca.N X if Y = 4.5 X if Y = 2 X if Y = 6 X if Y = 3 X if Y = 8 X if Y = 1 L=Length D=outside diameter ±S D2 L1= length Weight (ERP)
(kg)

9.48 €

1 4 Days 5201.71.51.71.71.7-127/160.87/1660.0031

9.48 €

1 4 Days 5501.71.51.71.71.7-127/160.87/1660.0033

9.48 €

1 4 Days 51001.71.51.71.71.7-127/160.87/1660.0021

10.68 €

1 4 Days 8100--2.5-2.7-141/21.31/2130.0078

10.68 €

1 4 Days 8150--2.5-2.7-141/21.31/2130.0083

11.51 €

1 4 Days 10100----3.1-185/81.65/8160.0151

Tech Support