Spring plunger light spring force, steel, inch (03020) (03020-1A3)

Spring plunger light spring force, steel, inch (03020) 03020-1A3

Product Details:

Manufacturer part number: 03020-1A3

Brand: NORELEM

Price: 2.14

Delivery time: 4 Days


Technical Data:

D1: 4

D=thread: 5/16-18

Spring force initial pressure F1 approx.: 7 N

Spring force final pressure F2 approx.: 15 N

H: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03020-1A3

Part Number
03020-1A3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H L=Length N Weight (ERP)
(kg)

2.14 €

1 4 Days 45/16-187152161.20.0035

Loading...

  1. 1

Basic information

Main material steel Component material pin steel pin material steel
pin form thrust pin carrier form slot Item Spring Plunger
Spring strength light RoHS yes

This page is Spring plunger light spring force, steel, inch (03020), part number 03020-1A3.
You can find the detail information about specifications and dimensions on part number 03020-1A3.

Variation of this product

Part Number
03020-1A1
03020-1A2
03020-1A4
03020-1A5
03020-1A6
03020-1AE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H L=Length N Weight (ERP)
(kg)

1.75 €

1 4 Days 2.410-323102120.80.0009

1.82 €

1 4 Days 2.71/4-2041021410.0019

2.28 €

1 4 Days 4.53/8-169162.5191.60.0056

3.28 €

1 4 Days 61/2-1314263.52220.0128

4.37 €

1 4 Days 8.55/8-1122504.5242.50.0209

1.73 €

1 4 Days 1.88-323101.590.60.0005

Tech Support