Spring plunger light spring force, steel, inch (03040) (03040-1A4)

Spring plunger light spring force, steel, inch (03040) 03040-1A4

Product Details:

Manufacturer part number: 03040-1A4

Brand: NORELEM

Price: 4.50

Delivery time: 4 Days


Technical Data:

D1: 4

D=thread: 3/8-16

Spring force initial pressure F1 approx.: 4 N

Spring force final pressure F2 approx.: 16 N

H: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03040-1A4

Part Number
03040-1A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H T1 S L=Length N Weight (ERP)
(kg)

4.50 €

1 4 Days 43/8-1641631.43221.60.0076

Loading...

  1. 1

Basic information

Main material steel Component material pin steel pin material steel
pin form thrust pin carrier form hexagon socket Item Spring Plunger
Spring strength light RoHS yes PL Edelstahl no

This page is Spring plunger light spring force, steel, inch (03040), part number 03040-1A4.
You can find the detail information about specifications and dimensions on part number 03040-1A4.

Variation of this product

Part Number
03040-1A1
03040-1A2
03040-1A3
03040-1A5
03040-1A6
03040-1AE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H T1 S L=Length N Weight (ERP)
(kg)

3.37 €

1 4 Days 2.410-323102.30.81.5180.80.0016

3.42 €

1 4 Days 2.71/4-20392.5122010.0028

4.07 €

1 4 Days 3.55/16-1841631.42.5221.20.0052

5.77 €

1 4 Days 61/2-135274242820.0180

7.41 €

1 4 Days 7.55/8-11204552.55322.50.0323

3.28 €

1 4 Days 1.58-32271.50.61.3150.60.0010

Tech Support