Adjustment plugs with felt glide surface form A round (27799) (27799-15-0035152029)

Adjustment plugs with felt glide surface form A round (27799) 27799-15-0035152029

Product Details:

Manufacturer part number: 27799-15-0035152029

Brand: NORELEM

Price: 3.39

Delivery time: 4 Days


Technical Data:

D1=Thread: M22

Load rating max. (static load only): 3 kN

D=diameter: 35

L=Length: 29.3

L1: 29


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27799-15-0035152029

Part Number
27799-15-0035152029
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread Load rating max. (static load only)
(kN)
D=diameter L=Length L1 Suitable for SW Weight in kg (ERP)
(kg)

3.39 €

1 4 Days M2233529.329Ø35x1.5-2280.0190

Loading...

  1. 1

Basic information

Main material Polyamide Form A D2 25
Form definition round H=Height 5 H1 5
H2 3 Item Adjustment plugs Main colour black
Version 1 with felt glide surface Version 2 for round tubes RoHS yes
PL Edelstahl no

This page is Adjustment plugs with felt glide surface form A round (27799), part number 27799-15-0035152029.
You can find the detail information about specifications and dimensions on part number 27799-15-0035152029.

Variation of this product

Part Number
27799-15-0030152029
27799-15-0032152029
27799-15-0032152060
27799-15-0035152060
27799-15-0035202529
27799-15-0035202560
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread Load rating max. (static load only)
(kN)
D=diameter L=Length L1 Suitable for SW Weight in kg (ERP)
(kg)

3.85 €

1 4 Days M222.5302729Ø30x1.5-2280.0160

3.24 €

1 4 Days M2233219.729Ø32x1.5-2280.0140

3.60 €

1 4 Days M2233219.760Ø32x1.5-2280.0150

3.80 €

1 4 Days M2233529.360Ø35x1.5-2280.0180

3.39 €

1 4 Days M2233529.329Ø35x2-2.5280.0170

3.80 €

1 4 Days M2233529.360Ø35x2-2.5280.0160

Tech Support