Manufacturer part number: 05840-12001
Brand: NORELEM
Price: 89.05 €
Delivery time: 4 Days
hole arrangement: 1
Hand force FH: 150 N
Clamping force F1: 5000 N
Retaining force F2: 12000 N
H: 88
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05840-12001
Part Number
|
---|
05840-12001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | hole arrangement | Hand force FH (N) | Clamping force F1 (N) | Retaining force F2 (N) | H | B | D | M | A | L | D1 | L2 | L1 | Travel S | A1 | A2 | A3 | B1 | C1 | C2 | R | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.05 € | 1 | 4 Days | 1 | 150 | 5000 | 12000 | 88 | 61 | 8.5 | M10 | 133 | 188 | 20 | 40 | 55 | 50 | 8 | 35 | 41 | 41 | 32 | 18 | 143 | 1.4480 |
Loading...
Main material | steel | Surface finish body | phosphated | Component material | plastic |
---|---|---|---|---|---|
Component colour | green | Opening angle of handle | 185° | Grip | fixed grip |
Version 1 | heavy version | Item | Push-Pull Clamp | RoHS | yes |
This page is Push-pull clamp heavy version, steel phosphated (05840), part number 05840-12001.
You can find the detail information about specifications and dimensions on part number 05840-12001.
Configure
Basic Attributes
hole arrangement
Hand force FH(N)
Clamping force F1(N)
Retaining force F2(N)
H
B
D
M
A
L
D1
L2
L1
Travel S
A1
A2
A3
B1
C1
C2
R
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05840-06001 |
05840-25001 |
05840-50001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | hole arrangement | Hand force FH (N) | Clamping force F1 (N) | Retaining force F2 (N) | H | B | D | M | A | L | D1 | L2 | L1 | Travel S | A1 | A2 | A3 | B1 | C1 | C2 | R | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.86 € | 1 | 4 Days | 2 | 140 | 3000 | 6000 | 63 | 46 | 5.5 | M8 | 89 | 127 | 14 | 30 | 38 | 32 | 25 | 36.5 | - | 33.4 | 23 | 12 | 95 | 0.5044 | ||
145.78 € | 1 | 4 Days | 1 | 170 | 5000 | 25000 | 108 | 82 | 10.3 | M12 | 197 | 300 | 25 | 60 | 103 | 75 | 11 | 45 | 45 | 54 | 41 | 22 | 200 | 3.7700 | ||
216.91 € | 1 | 4 Days | 1 | 200 | 7000 | 50000 | 127 | 85 | 10.3 | M16 | 254 | 390 | 30 | 60 | 136 | 100 | 10 | 70 | 70 | 57 | 50 | 28 | 245 | 6.3750 |