Pneumatic clamps push-rod (05340)

Pneumatic clamps push-rod (05340)
· Pneumatic clamps are used as assembly and workholding fixtures

· Double-acting without end position damping

· Automatable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05340-03
05340-05
05340-07
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Form definition D
(mm)
A
(mm)
H
(mm)
H1
(mm)
H2
(mm)
B
(mm)
E
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
G I
(mm)
K
(mm)
suitable thrust screws L
(mm)
L1 max.
(mm)
L1 min.
(mm)
T
(mm)
N
(mm)
R Travel S
(mm)
V
(mm)
VL W
(mm)
X
(mm)
Weight (ERP)
(kg)

484.88 €

1 4 Days ABracket short6.512337222723042.50.7541M828M8x35413521.523273.5G1/820830.816401.7900

594.96 €

1 4 Days BBracket long8.5164196229850105141M1245M12x5041503031684G1/429862.220503.1600

899.43 €

1 4 Days BBracket long112259128291055025101.857M1245M12x50705030422114G1/438934.520637.0200

Loading...

  1. 1

Basic information

Main material Malleable iron Component material High carbon steel Item Push-pull clamp pneumatic clamps
Version 1 Square RoHS Yes

Tech Support