Link clamp pneumatic, screw-on with flange, aluminium (05609) (05609-50)

Link clamp pneumatic, screw-on with flange, aluminium (05609) 05609-50

Product Details:

Manufacturer part number: 05609-50

Brand: NORELEM

Price: 669.30

Delivery time: 4 Days


Technical Data:

H1: 79

H6: 47-57

D1: 8.5

D2: G1/8

H2: 65


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05609-50

Part Number
05609-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 H6 D1 D2 H2 H4 H5 B2 B1 H7 B=Width Size A H=Height D=Thread A2 A1 B3 B4 F1
(N)
Weight in kg (ERP)
(kg)

669.30 €

1 4 Days 7947-578.5G1/8651110.5325830755063.5200M65X1.52677.5100227601.8100

Loading...

  1. 1

Basic information

Main colour black Version 1 pneumatic Main material aluminium
Item Link clamp H3 25 Component material steel
Surface finish body anodised Surface finish component hard chromed Kind of fastening screw-on with flange
RoHS yes PL Edelstahl no

This page is Link clamp pneumatic, screw-on with flange, aluminium (05609), part number 05609-50.
You can find the detail information about specifications and dimensions on part number 05609-50.

Variation of this product

Part Number
05609-25
05609-32
05609-40
05609-63
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H1 H6 D1 D2 H2 H4 H5 B2 B1 H7 B=Width Size A H=Height D=Thread A2 A1 B3 B4 F1
(N)
Weight in kg (ERP)
(kg)

413.81 €

1 4 Days 6237-475.5M5511512233717502541144M40X1.5164866162300.6051

436.08 €

1 4 Days 7350-566.5G1/8571310.5234520603252170M50X1.5226080183700.9827

462.30 €

1 4 Days 7350-54.56.8G1/8601310.526502565405617M55X1.523.56687205601.1800

731.40 €

1 4 Days 8054-648.5G1/871.5119357030896374211M80X1.529.5881182213502.4400

Tech Support